Manufacturer part number: K2010.1215250
Brand: KIPP
Price: 3.36 €
Delivery time: 4 Days
S = Door thickness: 1.2 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K2010.1215250
Main material | ABS | Main colour | black | Component material | stainless steel |
---|---|---|---|---|---|
Form | A | Form-Type | mini | Version 1 | Schale |
Version 2 | snap-in | B=Width(mm) | 25.2 | B1(mm) | 22.1 |
H=Height(mm) | 13 | H2(mm) | 2 | H3(mm) | 22.4 |
L=Length(mm) | 31 | L1(mm) | 35.3 | L2(mm) | 4 |
L3(mm) | 22 | L4(mm) | 8.5 | R(mm) | max. 0.25 |
Temperature range(°C) | -40 to 60 | Item | Snap lock | H1=Total holding area(mm) | 6.7 |
Steel code component | 1.4310 | Weight(kg) | 0.01 | PL Edelstahl | false |
RoHS | true |
This page is Snap locks, Plastic with recessed grip, snap-in, Form A, mini (K2010), part number K2010.1215250.
You can find the detail information about specifications and dimensions on part number K2010.1215250.
Part Number |
---|
K2010.1515250 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | S = Door thickness (mm) |
---|---|---|---|---|---|
3.36 € | 1 | 4 Days | 1.5 |