Connector plates Ø30 type I (K1991) (K1991.3008)

Connector plates Ø30 type I (K1991) K1991.3008

Product Details:

Manufacturer part number: K1991.3008

Brand: KIPP

Price: 6.80

Delivery time: 4 Days


Technical Data:

BN=Slot width: 8 mm

Weight: 0.0710 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1991.3008

Part Number
K1991.3008
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BN=Slot width
(mm)
Weight
(kg)

6.80 €

1 4 Days 80.0710

Loading...

  1. 1

Basic information

Main material steel Profile Ø30 Version 2 Type I
Item Connector plate ESD electrostatic discharging yes RoHS true
PL Edelstahl false

This page is Connector plates Ø30 type I (K1991), part number K1991.3008.
You can find the detail information about specifications and dimensions on part number K1991.3008.

Variation of this product

Part Number
K1991.3006
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
BN=Slot width
(mm)
Weight
(kg)

6.67 €

1 4 Days 60.0690

Tech Support