Label holders Ø30 type I transparent (K1999)

Label holders Ø30 type I transparent (K1999)
· Lightweight version for weight-optimised structures

· Simple attachment to round tubes

· With open card slot

· Also suitable for adhesive labels

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1999.30

Part Number
K1999.30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.52 €

1 4 Days

Loading...

  1. 1

Basic information

Main material plastic Profile Ø30 Version 2 Type I
Item Label holder Weight(kg) 0.0190 RoHS true
PL Edelstahl false

This page is Label holders Ø30 type I transparent (K1999), part number K1999.30.
You can find the detail information about specifications and dimensions on part number K1999.30.

Tech Support