Manufacturer part number: K2004.3021
Brand: KIPP
Price: 1.17 €
Delivery time: 4 Days
ESD electrostatic discharging: yes
Main colour: black
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K2004.3021
Main material | plastic | Profile | Ø30 | Version 2 | Type I |
---|---|---|---|---|---|
Item | End cap | Form | A | Weight(kg) | 0.0046 |
RoHS | true | PL Edelstahl | false |
This page is End caps Ø30 for profile tubes type I (K2004), part number K2004.3021.
You can find the detail information about specifications and dimensions on part number K2004.3021.
Part Number |
---|
K2004.3012 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | ESD electrostatic discharging | Main colour |
---|---|---|---|---|---|---|
0.61 € | 1 | 4 Days | no | grey |