Rollers Ø30 type I (K2008)

Rollers Ø30 type I (K2008)
· Lightweight version for weight-optimised structures

· Assists the flow of material

· Protects profiles

· Requires no lubrication

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2008.30

Part Number
K2008.30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.33 €

1 4 Days

Loading...

  1. 1

Basic information

Main material plastic Profile Ø30 Version 2 Type I
Item Roller ESD electrostatic discharging yes Main colour black
Weight(kg) 0.0130 RoHS true PL Edelstahl false

This page is Rollers Ø30 type I (K2008), part number K2008.30.
You can find the detail information about specifications and dimensions on part number K2008.30.

Tech Support