Plain bearings Ø30 type I (K2009)

Plain bearings Ø30 type I (K2009)
· Lightweight version for weight-optimised structures

· Economical plain bearing

· Requires no lubrication

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2009.30

Part Number
K2009.30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.93 €

1 4 Days

Loading...

  1. 1

Basic information

Main material plastic Profile Ø30 Version 2 Type I
Item Plain Bearing Main material aluminium Surface finish body anodized
ESD electrostatic discharging yes Main colour black Weight(kg) 0.0360
RoHS true PL Edelstahl false

This page is Plain bearings Ø30 type I (K2009), part number K2009.30.
You can find the detail information about specifications and dimensions on part number K2009.30.

Tech Support