Telescopic slides, Steel Double-T form, full extension, load capacity up to 305 kg (K2018) (K2018.1280450)

Telescopic slides, Steel Double-T form, full extension, load capacity up to 305 kg (K2018) K2018.1280450

Product Details:

Manufacturer part number: K2018.1280450

Brand: KIPP

Price: 323.05

Delivery time: 4 Days


Technical Data:

Form: A

Form-Type: with tapped holes

B=Width: 28 mm

H=Height: 26 mm

L=Length: 450 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2018.1280450

Part Number
K2018.1280450
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form Form-Type B=Width
(mm)
H=Height
(mm)
L=Length
(mm)
Travel S
(mm)
C0Y
(N)
C0Z
(N)
D for screws Size H2
(mm)
Number of holes Weight
(kg)

323.05 €

1 4 Days Awith tapped holes28264504641169385M5287.561.8400

Loading...

  1. 1

Basic information

Version 1 double-T form Item Telescopic Rail RoHS true

This page is Telescopic slides, Steel Double-T form, full extension, load capacity up to 305 kg (K2018), part number K2018.1280450.
You can find the detail information about specifications and dimensions on part number K2018.1280450.

Variation of this product

Part Number
K2018.1280210
K2018.1280370
K2018.1280530
K2018.1350370
K2018.1350450
K2018.1350530
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Form Form-Type B=Width
(mm)
H=Height
(mm)
L=Length
(mm)
Travel S
(mm)
C0Y
(N)
C0Z
(N)
D for screws Size H2
(mm)
Number of holes Weight
(kg)

216.81 €

1 4 Days Awith tapped holes2826210232432302M5287.530.8535

289.96 €

1 4 Days Awith tapped holes2826370380968471M5287.551.4900

358.40 €

1 4 Days Awith tapped holes28265305481107325M5287.572.1900

327.82 €

1 4 Days Awith tapped holes35343704061025718M6351052.1900

382.19 €

1 4 Days Awith tapped holes35344504941250793M6351062.7500

415.24 €

1 4 Days Awith tapped holes35345305581685728M6351073.2400

Tech Support