Telescopic slides, Steel partial extension, load capacity up to 741 kg (K2020) (K2020.430290)

Telescopic slides, Steel partial extension, load capacity up to 741 kg (K2020) K2020.430290

Product Details:

Manufacturer part number: K2020.430290

Brand: KIPP

Price: 201.22

Delivery time: 4 Days


Technical Data:

B=Width: 43 mm

H=Height: 22 mm

L=Length: 290 mm

Travel S: 158 mm

B1: 23 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2020.430290

Part Number
K2020.430290
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
H=Height
(mm)
L=Length
(mm)
Travel S
(mm)
B1
(mm)
C0Y
(N)
C0Z
(N)
D
(mm)
D1
(mm)
Size H1
(mm)
H2
(mm)
L max.
(mm)
Mx
(Nm)
My
(Nm)
Mz
(Nm)
Number of holes R
(mm)
Approx. weight
(kg/m)
Weight
(kg)

201.22 €

1 4 Days 43222901582328722010M8M8432113.5197093.820128842.55.2501.5280

Loading...

  1. 1

Basic information

Main material ball-bearing steel Item Telescopic Rail RoHS true

This page is Telescopic slides, Steel partial extension, load capacity up to 741 kg (K2020), part number K2020.430290.
You can find the detail information about specifications and dimensions on part number K2020.430290.

Variation of this product

Part Number
K2020.280530
K2020.280610
K2020.350290
K2020.430370
K2020.430450
K2020.430530
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
H=Height
(mm)
L=Length
(mm)
Travel S
(mm)
B1
(mm)
C0Y
(N)
C0Z
(N)
D
(mm)
D1
(mm)
Size H1
(mm)
H2
(mm)
L max.
(mm)
Mx
(Nm)
My
(Nm)
Mz
(Nm)
Number of holes R
(mm)
Approx. weight
(kg/m)
Weight
(kg)

167.66 €

1 4 Days 28135302741534662426M5M52812.257.5117072435621712.0201.1000

187.80 €

1 4 Days 28136103151539862790M5M52812.257.5117082.8575821812.0201.2410

149.78 €

1 4 Days 351729015915.820601442M6M6351610149046.9146208423.0500.8800

228.11 €

1 4 Days 43223702082333772364M8M8432113.51970115.930844052.55.2501.9460

254.96 €

1 4 Days 43224502432346903283M8M8432113.51970149.250972862.55.2502.3860

277.31 €

1 4 Days 43225302782360394227M8M8432113.51970182.4762108872.55.2502.8080

Tech Support