Telescopic slides, Steel S-form, full extension, load capacity up to 459 kg (K2021) (K2021.280450)

Telescopic slides, Steel S-form, full extension, load capacity up to 459 kg (K2021) K2021.280450

Product Details:

Manufacturer part number: K2021.280450

Brand: KIPP

Price: 433.83

Delivery time: 4 Days


Technical Data:

A: 24.5 mm

A1: 36 mm

B=Width: 85 mm

H=Height: 17 mm

L=Length: 450 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2021.280450

Part Number
K2021.280450
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
A1
(mm)
B=Width
(mm)
H=Height
(mm)
L=Length
(mm)
Travel S
(mm)
C (Travel)
(mm)
C0Y
(N)
D1
(mm)
Size L max.
(mm)
Number of holes Approx. weight
(kg/m)
Weight
(kg)

433.83 €

1 4 Days 24.5368517450464-969M52814906 (4 accessible)6.4002.7000

Loading...

  1. 1

Basic information

Main material ball-bearing steel Version 1 S-form Item Telescopic Rail
RoHS true

This page is Telescopic slides, Steel S-form, full extension, load capacity up to 459 kg (K2021), part number K2021.280450.
You can find the detail information about specifications and dimensions on part number K2021.280450.

Variation of this product

Part Number
K2021.280290
K2021.280370
K2021.280530
K2021.280610
K2021.350450
K2021.350530
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
A1
(mm)
B=Width
(mm)
H=Height
(mm)
L=Length
(mm)
Travel S
(mm)
C (Travel)
(mm)
C0Y
(N)
D1
(mm)
Size L max.
(mm)
Number of holes Approx. weight
(kg/m)
Weight
(kg)

373.38 €

1 4 Days 24.5368517290296-570M52814904 (3 accessible)6.4001.8110

398.22 €

1 4 Days 24.5368517370380-769M52814905 (4 accessible)6.4002.3900

474.10 €

1 4 Days 24.5368517530548-1170M52814907 (6 accessible)6.4003.4000

500.96 €

1 4 Days 24.5368517610630-1376M52814908 (6 accessible)6.4003.9080

512.59 €

1 4 Days 30.54310422.5450494-1250M63517306 (5 accessible)-4.6000

562.61 €

1 4 Days 30.54310422.5530558-1685M63517307 (6 accessible)-5.4600

Tech Support