Linear ball bearing with internal race, Steel, load capacity up to 3,959 kg (K2022) (K2022.280800450)

Linear ball bearing with internal race, Steel, load capacity up to 3,959 kg (K2022) K2022.280800450

Product Details:

Manufacturer part number: K2022.280800450

Brand: KIPP

Price: 136.84

Delivery time: 4 Days


Technical Data:

B=Width: 28 mm

H=Height: 13 mm

L1: 20 mm

L=Length: 450 mm

Travel S: 330 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2022.280800450

Part Number
K2022.280800450
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
H=Height
(mm)
L1
(mm)
L=Length
(mm)
Travel S
(mm)
B1
(mm)
C0Y
(N)
C0Z
(N)
D for screws D1
(mm)
Size H1
(mm)
H2
(mm)
L2
(mm)
L3
(mm)
Mx
(Nm)
My
(Nm)
Mz
(Nm)
Number of holes R
(mm)
S1=Slide
(mm)
Weight
(kg)

136.84 €

1 4 Days 2813204503301546403248M5M52812.257.5102022.7436241800.6400

Loading...

  1. 1

Basic information

Main material ball-bearing steel Surface finish body galvanised Version 1 with internal runner
Item Linear Ball Bearing RoHS true

This page is Linear ball bearing with internal race, Steel, load capacity up to 3,959 kg (K2022), part number K2022.280800450.
You can find the detail information about specifications and dimensions on part number K2022.280800450.

Variation of this product

Part Number
K2022.280600370
K2022.280800290
K2022.280800370
K2022.280800610
K2022.281300290
K2022.281300370
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
H=Height
(mm)
L1
(mm)
L=Length
(mm)
Travel S
(mm)
B1
(mm)
C0Y
(N)
C0Z
(N)
D for screws D1
(mm)
Size H1
(mm)
H2
(mm)
L2
(mm)
L3
(mm)
Mx
(Nm)
My
(Nm)
Mz
(Nm)
Number of holes R
(mm)
S1=Slide
(mm)
Weight
(kg)

118.01 €

1 4 Days 2813203702701534802436M5M52812.257.5102017.1243531600.5221

118.01 €

1 4 Days 2813202901701546403248M5M52812.257.5102022.7436241800.4429

127.33 €

1 4 Days 2813203702501546403248M5M52812.257.5102022.7436241800.5400

155.84 €

1 4 Days 2813206104901546403248M5M52812.257.5102022.7436241800.8400

127.33 €

1 4 Days 2813202901201575405278M5M52812.257.5258036.9114163211300.4987

136.84 €

1 4 Days 2813203702001575405278M5M52812.257.5258036.9114163211300.5945

Tech Support