Manufacturer part number: K2011.11326340
Brand: KIPP
Price: 11.70 €
Delivery time: 4 Days
S = Door thickness: 1.3-1.6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K2011.11326340
Main material | ABS | Main colour | black | Component material | stainless steel |
---|---|---|---|---|---|
Form | A | Form-Type | lockable | Version 1 | Schale |
Version 2 | snap-in | B=Width(mm) | 34 | B1(mm) | 30.2 |
B2(mm) | 17 | H=Height(mm) | 24.6 | H2(mm) | 2 |
H3(mm) | 30.5 | L=Length(mm) | 61 | L1(mm) | 67.4 |
L2(mm) | 6.7 | L3(mm) | 12.5 | L4(mm) | 49 |
R(mm) | max. 0.25 | Temperature range(°C) | -40 to 60 | Item | Snap lock |
H1=Total holding area(mm) | 6.7 | Steel code component | 1.4310 | Weight(kg) | 0.025 |
PL Edelstahl | false | RoHS | true |
This page is Snap locks, Plastic with recessed grip, snap-in, Form A, lockable (K2011), part number K2011.11326340.
You can find the detail information about specifications and dimensions on part number K2011.11326340.
Part Number |
---|
K2011.10926340 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | S = Door thickness (mm) |
---|---|---|---|---|---|
11.70 € | 1 | 4 Days | 0.9-1.2 |