Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1499.781161111 |
K1499.781161112 |
K1499.781162111 |
K1499.781162112 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection position | Pre-setting | Weight (kg) | |
---|---|---|---|---|---|---|---|
152.11 € | 1 | 4 Days | bottom | external mounting | 0.3277 | ||
152.11 € | 1 | 4 Days | top | external mounting | 0.3297 | ||
152.11 € | 1 | 4 Days | bottom | universal | 0.3370 | ||
152.11 € | 1 | 4 Days | top | universal | 0.3348 |
Loading...
B=Width(mm) | 116 | Main material | Zinc | Form | A |
---|---|---|---|---|---|
A=Length(mm) | 78 | Kind of fastening | elongated holes | Connection type | connector |
Item | Safety Hinge Switch | F1(N) | 5000 | F2(N) | 5000 |
Contacts | 1C / 2O | Component material | Plastic | Product type | hinge with electric switch function |