Manufacturer part number: K1501.981162112
Brand: KIPP
Price: 155.85 €
Delivery time: 4 Days
Connection position: top
Pre-setting: universal
Weight: 0.3760 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1501.981162112
B=Width(mm) | 116 | Main material | Zinc | Form | A |
---|---|---|---|---|---|
Version 2 | long version | A=Length(mm) | 98 | Kind of fastening | elongated holes |
Connection type | connector | Item | Safety Hinge Switch | F1(N) | 5000 |
F2(N) | 5000 | Contacts | 1C / 2O | Component material | Plastic |
Product type | hinge with electric switch function |
This page is Security hinge switches, long version, Form A (K1501), part number K1501.981162112.
You can find the detail information about specifications and dimensions on part number K1501.981162112.
Part Number |
---|
K1501.981161111 |
K1501.981161112 |
K1501.981162111 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection position | Pre-setting | Weight (kg) |
---|---|---|---|---|---|---|---|
155.85 € | 1 | 4 Days | bottom | external mounting | 0.3704 | ||
155.85 € | 1 | 4 Days | top | external mounting | 0.3733 | ||
155.85 € | 1 | 4 Days | bottom | universal | 0.3750 |