Manufacturer part number: K1519.50400
Brand: KIPP
Price: 27.35 €
Delivery time: 4 Days
Form: A
Product type: in-frame hinge
Weight: 0.2051 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1519.50400
Main material | Steel | Surface finish body | galvanized | Version 2 | 125° |
---|---|---|---|---|---|
A1(mm) | 32 | B1(mm) | 20 | B2(mm) | 16 |
B3(mm) | 10 | D(mm) | 6.2x14.2 | D1(mm) | 6.2x12.2 |
S(mm) | 2 | A=Width(mm) | 50 | Version 1 | internal |
B=Height(mm) | 40 | Item | Hinge | RoHS | true |
This page is Hinges, Steel in-frame opening angle 110° (K1519), part number K1519.50400.
You can find the detail information about specifications and dimensions on part number K1519.50400.
Part Number |
---|
K1519.50401 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Form | Product type | Weight (kg) |
---|---|---|---|---|---|---|---|
34.99 € | 1 | 4 Days | B | hinges, in-frame with spring | 0.2210 |