Manufacturer part number: K1326.161
Brand: KIPP
Price: 5.00 €
Delivery time: 4 Days
Component material: 70 EPDM 291
Component colour: black
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1326.161
Main material | stainless steel | Steel code | 1.4404 | D=internal diameter(mm) | 16.2 |
---|---|---|---|---|---|
D1=Outside diameter(mm) | 33.9 | S(mm) | 1.5 | Suitable cap nuts | M16 |
Suitable for hexagon screws | M16 |
This page is Hygienic USIT® sealing and shim washer Freudenberg Process Seals (K1326), part number K1326.161.
You can find the detail information about specifications and dimensions on part number K1326.161.
Part Number |
---|
K1326.162 |
K1326.164 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Component material | Component colour |
---|---|---|---|---|---|---|
5.85 € | 1 | 4 Days | 70 EPDM 253815 | white | ||
9.43 € | 1 | 4 Days | Fluoroprene XP 45 | blue |