Manufacturer part number: 05598-118561
Brand: NORELEM
Price: 48.11 €
Delivery time: 4 Days
Actuation: square 8 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05598-118561
Main material | Aluminium | Main colour | black | Form | A |
---|---|---|---|---|---|
Slot width(mm) | 8/10 |
This page is Slam latches Form A (05598), part number 05598-118561.
You can find the detail information about specifications and dimensions on part number 05598-118561.
Part Number |
---|
05598-100561 |
05598-145561 |
05598-170561 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Actuation |
---|---|---|---|---|---|
46.19 € | 1 | 4 Days | not lockable | ||
48.11 € | 1 | 4 Days | double lug 5 mm | ||
48.11 € | 1 | 4 Days | key |