Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05598-200681 |
05598-270681 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Actuation | |
---|---|---|---|---|---|
67.68 € | 1 | 4 Days | not lockable | ||
69.47 € | 1 | 4 Days | key |
Loading...
Main material | Aluminium | Form | B | Main colour | black |
---|---|---|---|---|---|
Slot width(mm) | 8/10 |