Threaded rods Steel and Stainless Steel DIN 976-1 (K1960) (K1960.08)

Threaded rods Steel and Stainless Steel DIN 976-1 (K1960) K1960.08

Product Details:

Manufacturer part number: K1960.08

Brand: KIPP

Price: 8.87

Delivery time: 4 Days


Technical Data:

Main material: steel

Surface finish body: bright

Version 1: RH thread

Strength grade: 8.8

D=Thread: M8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1960.08

Part Number
K1960.08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body Version 1 Strength grade D=Thread G=thread / for thread Weight
(kg)

8.87 €

1 4 Days steelbrightRH thread8.8M8M80.3100

Loading...

  1. 1

Basic information

L=Length(mm) 1000 Item threaded rod Kind of fastening Thread
B=Thread length(mm) 1000 DIN DIN 976-1 Product type threaded rod
RoHS true

This page is Threaded rods Steel and Stainless Steel DIN 976-1 (K1960), part number K1960.08.
You can find the detail information about specifications and dimensions on part number K1960.08.

Variation of this product

Part Number
K1960.05
K1960.051
K1960.052
K1960.081
K1960.082
K1960.083
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Surface finish body Version 1 Strength grade D=Thread G=thread / for thread Weight
(kg)

6.90 €

1 4 Days steelbrightRH thread8.8M5M50.1200

4.16 €

1 4 Days steelgalvanisedRH thread4.6M5M50.1148

8.17 €

1 4 Days stainless steel A2brightRH thread70M5M50.1197

5.36 €

1 4 Days steelgalvanisedRH thread4.6M8M80.3072

11.05 €

1 4 Days stainless steel A2brightRH thread70M8M80.3100

8.95 €

1 4 Days steelgalvanisedRH thread8.8M8M80.3150

Tech Support