Manufacturer part number: EPG KRF30
Brand: PREVOST
Price: 752.27 €
Delivery time: 7 Days
Includes: Complete portable kit for 20/30 kg grease drums with FRL
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EPG KRF30
Technology | Piston dual action | BSPP Female Thread | Air inlet : G 1/4 | BSPP Male Thread | Grease outlet : G 1/4 |
---|---|---|---|---|---|
Flow rate | 900 g/min (for air pressure 6 bar) | Operating Pressure | 3 to 7 bar | Outlet Pressure | 406 bar (air pressure at 7 bar) |
Pressure Ratio | 58:1 |
This page is Kit for Grease Drums, part number EPG KRF30.
You can find the detail information about specifications and dimensions on part number EPG KRF30.
Configure
Basic Attributes
Type
Includes
Filter by standard shipping days
Optional Attributes
Part Number |
---|
EPG KR30 |
EPG KR60 |
EPG KRF20 |
EPG KRF60 |
EPG KRFC20 |
EPG KRFC30 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Includes |
---|---|---|---|---|---|
679.12 € | 1 | 7 Days | Pump for 20/30 kg drum, tube length: 470 mm, cover + sealing diaphragm, distribution gun, 6 m rubber hose | ||
719.60 € | 1 | 6 Days | Pump for 50/60 kg drum, tube lenght: 730 mm, cover + sealing diaphragm, distribution gun, 6 m rubber hose | ||
738.27 € | 1 | 7 Days | Complete portable kit for 12/20 kg grease drums with FRL | ||
793.33 € | 1 | 6 Days | Complete portable kit for 50/60 kg grease drums with FRL | ||
822.38 € | 1 | 6 Days | Complete portable kit for 12/20 kg grease drums with FRL and transport cart | ||
799.28 € | 1 | 6 Days | Complete kit for 20/30 kg grease drums with FRL and transport cart |