Accessories for Compact Connections (PPS1 GPB50)

Accessories for Compact Connections PPS1 GPB50

Product Details:

Manufacturer part number: PPS1 GPB50

Brand: PREVOST

Price: 1.85

Delivery time: 6 Days


Technical Data:

BSPP Female Thread: G 1 1/2

Flange size: - inch

For tube OD: 50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PPS1 GPB50

Part Number
PPS1 GPB50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPP Female Thread Flange size
(inch)
For tube OD
(mm)

1.85 €

1 6 Days G 1 1/2-50

Loading...

  1. 1

Basic information

Technology PPS Grip Concept Construction Pipe and fittings: aluminium Highlight Scalable system
Operating Pressure 0 to 16 bar Temperature - 20 to +80 °C Vacuum Capability -0.98 bar (vacuum 98%)

This page is Accessories for Compact Connections, part number PPS1 GPB50.
You can find the detail information about specifications and dimensions on part number PPS1 GPB50.

Variation of this product

Part Number
PPS1 FT5049
PPS1 FT6360
PPS1 FT8076
PPS1 GPB63
PPS1 GPB80
PPS1 MT5049
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
BSPP Female Thread Flange size
(inch)
For tube OD
(mm)

20.88 €

1 6 Days G 1 1/2-50

24.10 €

1 6 Days G 2-63

27.40 €

1 6 Days G 2 1/2-80

2.33 €

1 6 Days G 1 1/2-63

2.82 €

1 6 Days G 1 1/2-80

23.90 €

1 6 Days G 1.1/2-50

Tech Support