Pump for Drum (EPG PR60)

Pump for Drum EPG PR60

Product Details:

Manufacturer part number: EPG PR60

Brand: PREVOST

Price: 458.38

Delivery time: 7 Days


Technical Data:

BSPP Male Thread: Grease outlet : G 1/4

Description: -

Flow rate: 900 g/min (for air pressure 6 bar)

Outlet Pressure: 406 bar (air pressure at 7 bar)

Pressure Ratio: 58:1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EPG PR60

Part Number
EPG PR60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPP Male Thread Description Flow rate Outlet Pressure Pressure Ratio Tube Length
(mm)

458.38 €

1 7 Days Grease outlet : G 1/4-900 g/min (for air pressure 6 bar)406 bar (air pressure at 7 bar)58:1730

Loading...

  1. 1

Basic information

Technology Piston dual action BSPP Female Thread Air inlet : G 1/4 Operating Pressure 3 to 7 bar

This page is Pump for Drum, part number EPG PR60.
You can find the detail information about specifications and dimensions on part number EPG PR60.

Variation of this product

Part Number
EPG PR20
EPG PR30
EPH MR220
EPH PR220
EPH PR60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
BSPP Male Thread Description Flow rate Outlet Pressure Pressure Ratio Tube Length
(mm)

422.33 €

1 7 Days Grease outlet : G 1/4-900 g/min (for air pressure 6 bar)406 bar (air pressure at 7 bar)58:1410

434.23 €

1 7 Days Grease outlet : G 1/4-900 g/min (for air pressure 6 bar)406 bar (air pressure at 7 bar)58:1470

497.35 €

1 7 Days Oil outlet : G 1/2Oil pump20 l/min (for air pressure 6 bar)28 bar (air pressure at 7 bar)4:1-

525.35 €

1 7 Days Oil outlet : G 1/2-20 l/min (for air pressure 6 bar)28 bar (air pressure at 7 bar)4:1940

511.47 €

1 7 Days Oil outlet : G 1/2-20 l/min (for air pressure 6 bar)28 bar (air pressure at 7 bar)4:1730

Tech Support