Expansion Kits (PPS1 DK63)

Expansion Kits PPS1 DK63

Product Details:

Manufacturer part number: PPS1 DK63

Brand: PREVOST

Price: 237.70

Delivery time: 7 Days


Technical Data:

BSPP Female Thread: -

Flange size: - inch

For tube OD: 63 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PPS1 DK63

Part Number
PPS1 DK63
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPP Female Thread Flange size
(inch)
For tube OD
(mm)

237.70 €

1 7 Days --63

Loading...

  1. 1

Basic information

Technology PPS Grip Concept Construction Pipe and fittings: aluminium Highlight Scalable system
Operating Pressure 0 to 16 bar Temperature - 20 to +80 °C Vacuum Capability -0.98 bar (vacuum 98%)

This page is Expansion Kits, part number PPS1 DK63.
You can find the detail information about specifications and dimensions on part number PPS1 DK63.

Variation of this product

Part Number
PPS1 DK100
PPS1 DK100BB
PPS1 DK50BB
PPS1 DK63BB
PPS1 DK80
PPS1 DK80BB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
BSPP Female Thread Flange size
(inch)
For tube OD
(mm)

570.17 €

1 6 Days --100

334.87 €

1 6 Days G 1 1/24"100

148.42 €

1 6 Days G 1 1/22"50

183.25 €

1 6 Days G 1 1/22.1/2"63

291.23 €

1 7 Days --80

291.78 €

1 6 Days G 1 1/23"80

Tech Support