3-piece Parallel Male/Female Swivel Extender, A5T (A5T 0101)

3-piece Parallel Male/Female Swivel Extender, A5T A5T 0101

Product Details:

Manufacturer part number: A5T 0101

Brand: PREVOST

Price: 12.37

Delivery time: 7 Days


Technical Data:

BSPP Male Thread: G 1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A5T 0101

Part Number
A5T 0101
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPP Male Thread

12.37 €

1 7 Days G 1

Loading...

  1. 1

Basic information

Construction Brass and nickel-plated brass Operating pressure 0 to 15 bar

This page is 3-piece Parallel Male/Female Swivel Extender, A5T, part number A5T 0101.
You can find the detail information about specifications and dimensions on part number A5T 0101.

Variation of this product

Part Number
A5T 1212
A5T 3434
A5T 3838
A5T 4242
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
BSPP Male Thread

4.50 €

10 7 Days G 1/2

6.65 €

10 7 Days G 3/4

3.77 €

10 7 Days G 3/8

17.50 €

1 7 Days G 1 1/4

Tech Support