90° Swivelling Parallel Male Thread Elbow - RIC MG (RIC MG0400)

90° Swivelling Parallel Male Thread Elbow - RIC MG RIC MG0400

Product Details:

Manufacturer part number: RIC MG0400

Brand: PREVOST

Price: 48.32

Delivery time: 6 Days


Technical Data:

For Tube OD: 4 mm

BSPP Male Thread: G 1/8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RIC MG0400

Part Number
RIC MG0400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For Tube OD
(mm)
BSPP Male Thread

48.32 €

1 6 Days 4G 1/8

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0::120 Construction Stainless steel AISI 316 Operating pressure 0 to 16 bar

This page is 90° Swivelling Parallel Male Thread Elbow - RIC MG, part number RIC MG0400.
You can find the detail information about specifications and dimensions on part number RIC MG0400.

Variation of this product

Part Number
RIC MG0600
RIC MG0601
RIC MG0800
RIC MG0801
RIC MG0802
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
For Tube OD
(mm)
BSPP Male Thread

48.50 €

1 6 Days 6G 1/8

52.57 €

1 6 Days 6G 1/4

61.68 €

1 6 Days 8G 1/8

63.23 €

1 6 Days 8G 1/4

66.83 €

1 6 Days 8G 3/8

Tech Support