Adaptor for PA/PU Semi-rigid Tubing, CRP Type (CRP 066806RB)

Adaptor for PA/PU Semi-rigid Tubing, CRP Type CRP 066806RB

Product Details:

Manufacturer part number: CRP 066806RB

Brand: PREVOST

Price: 8.30

Delivery time: 7 Days


Technical Data:

Diameter: 8 x 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CRP 066806RB

Part Number
CRP 066806RB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter
(mm)

8.30 €

10 7 Days 8 x 6

Loading...

  1. 1

Basic information

ID Passage(mm) 6 Construction Stainless steel

This page is Adaptor for PA/PU Semi-rigid Tubing, CRP Type, part number CRP 066806RB.
You can find the detail information about specifications and dimensions on part number CRP 066806RB.

Variation of this product

Part Number
CRP 066804RB
CRP 066808RB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Diameter
(mm)

8.22 €

10 7 Days 6 x 4

8.47 €

10 7 Days 10 x 8

Tech Support