Adaptor for PA/PU Semi-rigid Tubing, ERP Type (ERP 076806RB)

Adaptor for PA/PU Semi-rigid Tubing, ERP Type ERP 076806RB

Product Details:

Manufacturer part number: ERP 076806RB

Brand: PREVOST

Price: 3.35

Delivery time: 7 Days


Technical Data:

Diameter: 8 x 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ERP 076806RB

Part Number
ERP 076806RB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter
(mm)

3.35 €

10 7 Days 8 x 6

Loading...

  1. 1

Basic information

ID Passage(mm) 7.4 Construction Treated steel Corrosion-proof treatment

This page is Adaptor for PA/PU Semi-rigid Tubing, ERP Type, part number ERP 076806RB.
You can find the detail information about specifications and dimensions on part number ERP 076806RB.

Variation of this product

Part Number
ERP 076804RB
ERP 076808RB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Diameter
(mm)

3.27 €

10 7 Days 6 x 4

3.55 €

10 7 Days 10 x 8

Tech Support