Adaptor for PA/PU Semi-rigid Tubing, IRP Type (IRP 066806RB)

Adaptor for PA/PU Semi-rigid Tubing, IRP Type IRP 066806RB

Product Details:

Manufacturer part number: IRP 066806RB

Brand: PREVOST

Price: 3.25

Delivery time: 7 Days


Technical Data:

Diameter: 8 x 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

IRP 066806RB

Part Number
IRP 066806RB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter
(mm)

3.25 €

10 7 Days 8 x 6

Loading...

  1. 1

Basic information

ID Passage(mm) 6 Construction Treated steel Corrosion-proof treatment

This page is Adaptor for PA/PU Semi-rigid Tubing, IRP Type, part number IRP 066806RB.
You can find the detail information about specifications and dimensions on part number IRP 066806RB.

Variation of this product

Part Number
IRP 066804RB
IRP 066808RB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Diameter
(mm)

3.18 €

10 7 Days 6 x 4

3.43 €

10 7 Days 10 x 8

Tech Support