Capped Hose Tail Coupler (IRC 061808CO)

Capped Hose Tail Coupler IRC 061808CO

Product Details:

Manufacturer part number: IRC 061808CO

Brand: PREVOST

Price: 23.67

Delivery time: 7 Days


Technical Data:

Diameter: 8 x 14 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

IRC 061808CO

Part Number
IRC 061808CO
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter
(mm)

23.67 €

10 7 Days 8 x 14

Loading...

  1. 1

Basic information

Operating Temperature(°C) -15::70 Construction Composite body Operating pressure 0 to 12 bar

This page is Capped Hose Tail Coupler, part number IRC 061808CO.
You can find the detail information about specifications and dimensions on part number IRC 061808CO.

Variation of this product

Part Number
IRC 061806CO
IRC 061809CO
IRC 061810CO
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Diameter
(mm)

23.38 €

10 7 Days 6 x 12

24.52 €

10 7 Days 9 x 15

24.80 €

10 7 Days 10 x 16

Tech Support