Female Thread Adaptor, ERP Type (ERP 116101)

Female Thread Adaptor, ERP Type ERP 116101

Product Details:

Manufacturer part number: ERP 116101

Brand: PREVOST

Price: 7.08

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ERP 116101

Part Number
ERP 116101
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.08 €

1 7 Days

Loading...

  1. 1

Basic information

ID Passage(mm) 10.4 Construction Treated steel Corrosion-proof treatment

This page is Female Thread Adaptor, ERP Type, part number ERP 116101.
You can find the detail information about specifications and dimensions on part number ERP 116101.

Variation of this product

Part Number
ERP 116102
ERP 116103
ERP 116104
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?

8.95 €

1 7 Days

10.42 €

1 7 Days

12.32 €

1 7 Days

Tech Support