Manufacturer part number: ORG 081101
Brand: PREVOST
Price: Please contact the support for quotation
Delivery time: Quote
BSPT female thread: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ORG 081101
Operating Temperature(°C) | -15::70 | ID Passage(mm) | 8 | Profile | Asian |
---|---|---|---|---|---|
Construction | Composite body | Operating pressure | 2 to 12 bar |
This page is Female Thread Coupler, ORG Type, part number ORG 081101.
You can find the detail information about specifications and dimensions on part number ORG 081101.
Part Number |
---|
ORG 081102 |
ORG 081103 |
ORG 081112 |
ORG 081113 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | BSPT female thread |
---|---|---|---|---|---|
- | 1 | Quote | - | ||
- | 1 | Quote | - | ||
- | 1 | Quote | R 3/8 | ||
- | 1 | Quote | R 1/2 |