Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
OSG 081101 |
OSG 081102 |
OSG 081103 |
OSG 081111 |
OSG 081112 |
OSG 081113 |
Part Number | Minimum order quantity | Volume Discount | BSPT female thread | |
---|---|---|---|---|
1 | Quote | - | ||
1 | Quote | - | ||
1 | Quote | - | ||
1 | Quote | R 1/4 | ||
1 | Quote | R 3/8 | ||
1 | Quote | R 1/2 |
Loading...
Operating Temperature(°C) | -15::70 | ID Passage(mm) | 8 | Profile | Asian |
---|---|---|---|---|---|
Construction | Composite body | Operating pressure | 2 to 12 bar |