Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
BSI 068103WK |
BSI 068104WK |
Part Number | Minimum order quantity | Volume Discount | Inlet BSPP female thread | |
---|---|---|---|---|
1 | Quote | G 1/2 | ||
1 | Quote | G 3/4 |
Loading...
Operating Temperature(°C) | -15::70 | ID Passage(mm) | 6 | Profile | British |
---|---|---|---|---|---|
Construction | Composite body | Operating pressure | 2 to 12 bar | Outlet 2 couplings | BSI 06 |