Female Thread Double Port Wall Bracket - 2 Couplers and Drain - ISO 6150 C Profile

Female Thread Double Port Wall Bracket - 2 Couplers and Drain - ISO 6150 C Profile
Wide range of compressed air quick couplings:
Regular: rapid connection and disconnection
Safety: rapid decompression and disconnection without the risk of hose whip
As our flaghip product, the prevoS1 quick coupling, is a long term investment. It combines high-tech design and performance to stand up the most demanding jobs. Complete control over decompression and disconnection in total safety: no risk of hose whip or accidental disconnection, eliminates risk to users and protects surrounding equipment and production peices from damage.

• Complies with ISO 4414 standard.
• Silicone-free manufacturing: reduces the risk of contaminates in the air line during paint or varnish applications.
• Anti-static construction: external dust will not be attracted to painted or varnished surfaces or create static electricity.
• ATEX: confirms the safety of the prevoS1 coupling in potentially explosive environments (gaseous, paint booths, etc.).
• Equipment meets the requirments of zones classified 1 and 2 (gas) and 21 and 22 (dust).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CSI 068103WK
CSI 068104WK
CSI 088103WK
CSI 088104WK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
ID Passage
(mm)
Inlet BSPP female thread Outlet 2 couplings

75.13 €

1 7 Days 6G 1/2CSI 06

67.80 €

1 7 Days 6G 3/4CSI 06

86.92 €

1 7 Days 8G 1/2CSI 08

77.13 €

1 7 Days 8G 3/4CSI 08

Loading...

  1. 1

Basic information

Operating Temperature(°C) -15::70 Construction Composite body Operating pressure 2 to 12 bar

Tech Support