Female Thread One Port Wall Bracket - 1 Coupler and Drain - ISO 6150 B Profile (Part Numbers)

Female Thread One Port Wall Bracket - 1 Coupler and Drain - ISO 6150 B Profile
Wide range of compressed air quick couplings:
Regular: rapid connection and disconnection
Safety: rapid decompression and disconnection without the risk of hose whip
As our flaghip product, the prevoS1 quick coupling, is a long term investment. It combines high-tech design and performance to stand up the most demanding jobs. Complete control over decompression and disconnection in total safety: no risk of hose whip or accidental disconnection, eliminates risk to users and protects surrounding equipment and production peices from damage.

• Complies with ISO 4414 standard.
• Silicone-free manufacturing: reduces the risk of contaminates in the air line during paint or varnish applications.
• Anti-static construction: external dust will not be attracted to painted or varnished surfaces or create static electricity.
• ATEX: confirms the safety of the prevoS1 coupling in potentially explosive environments (gaseous, paint booths, etc.).
• Equipment meets the requirments of zones classified 1 and 2 (gas) and 21 and 22 (dust).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CSI 061103WK
CSI 081103WK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
ID Passage
(mm)
Outlet 1 coupling

43.40 €

1 7 Days 6CSI 06

54.62 €

1 7 Days 8CSI 08

Loading...

  1. 1

Basic information

Operating Temperature(°C) -15::70 Construction Composite body Operating pressure 2 to 12 bar
Inlet BSPP female thread G 1/2

Tech Support