Female Thread One Port Wall Bracket - 1 Coupler and Drain - Truflate Profile

Female Thread One Port Wall Bracket - 1 Coupler and Drain - Truflate Profile
Wide range of compressed air quick couplings:
Regular: rapid connection and disconnection
Safety: rapid decompression and disconnection without the risk of hose whip
As our flaghip product, the prevoS1 quick coupling, is a long term investment. It combines high-tech design and performance to stand up the most demanding jobs. Complete control over decompression and disconnection in total safety: no risk of hose whip or accidental disconnection, eliminates risk to users and protects surrounding equipment and production peices from damage.

• Complies with ISO 4414 standard.
• Silicone-free manufacturing: reduces the risk of contaminates in the air line during paint or varnish applications.
• Anti-static construction: external dust will not be attracted to painted or varnished surfaces or create static electricity.
• ATEX: confirms the safety of the prevoS1 coupling in potentially explosive environments (gaseous, paint booths, etc.).
• Equipment meets the requirments of zones classified 1 and 2 (gas) and 21 and 22 (dust).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

OSG 081103WK

Part Number
OSG 081103WK
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 Quote

Loading...

  1. 1

Basic information

Operating Temperature(°C) -15::70 ID Passage(mm) 8 Profile Asian
Construction Composite body Operating pressure 2 to 12 bar Outlet 1 coupling OSG 08

This page is Female Thread One Port Wall Bracket - 1 Coupler and Drain - Truflate Profile, part number OSG 081103WK.
You can find the detail information about specifications and dimensions on part number OSG 081103WK.

Tech Support