Hose Tail Coupler, CSI Type (CSI 061810)

Hose Tail Coupler, CSI Type CSI 061810

Product Details:

Manufacturer part number: CSI 061810

Brand: PREVOST

Price: 21.60

Delivery time: 7 Days


Technical Data:

For Hose ID: 10 mm

ID Passage: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CSI 061810

Part Number
CSI 061810
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For Hose ID
(mm)
ID Passage
(mm)

21.60 €

10 7 Days 106

Loading...

  1. 1

Basic information

Operating Temperature(°C) -15::70 Construction Composite body Operating pressure 2 to 12 bar

This page is Hose Tail Coupler, CSI Type, part number CSI 061810.
You can find the detail information about specifications and dimensions on part number CSI 061810.

Variation of this product

Part Number
CSI 061806
CSI 061808
CSI 061813
CSI 081808
CSI 081810
CSI 081813
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
For Hose ID
(mm)
ID Passage
(mm)

21.60 €

10 7 Days 66

21.60 €

10 7 Days 86

21.60 €

10 7 Days 136

36.92 €

5 7 Days 88

36.92 €

5 7 Days 108

36.92 €

5 7 Days 138

Tech Support