Hose Tail Coupler, CSM Type

Hose Tail Coupler, CSM Type
Wide range of compressed air quick couplings:
Regular: rapid connection and disconnection
Safety: rapid decompression and disconnection without the risk of hose whip
As our flaghip product, the prevoS1 quick coupling, is a long term investment. It combines high-tech design and performance to stand up the most demanding jobs. Complete control over decompression and disconnection in total safety: no risk of hose whip or accidental disconnection, eliminates risk to users and protects surrounding equipment and production peices from damage.

• Complies with ISO 4414 standard.
• Silicone-free manufacturing: reduces the risk of contaminates in the air line during paint or varnish applications.
• Anti-static construction: external dust will not be attracted to painted or varnished surfaces or create static electricity.
• ATEX: confirms the safety of the prevoS1 coupling in potentially explosive environments (gaseous, paint booths, etc.).
• Equipment meets the requirments of zones classified 1 and 2 (gas) and 21 and 22 (dust).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CSM 061806
CSM 061808
CSM 061810
CSM 061813
CSM 081808
CSM 081810
CSM 081813
CSM 081816
CSM 111810
CSM 111813
CSM 111816
CSM 111819
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For Hose ID
(mm)
ID Passage
(mm)
Operating pressure

23.63 €

10 7 Days 660 to 16 bar

23.63 €

10 7 Days 860 to 16 bar

23.63 €

10 7 Days 1060 to 16 bar

23.63 €

10 7 Days 1360 to 16 bar

38.70 €

5 7 Days 882 to 16 bar

38.70 €

5 7 Days 1082 to 16 bar

38.70 €

5 7 Days 1382 to 16 bar

38.70 €

5 7 Days 1682 to 16 bar

70.83 €

1 7 Days 10112 to 16 bar

70.83 €

1 7 Days 13112 to 16 bar

70.83 €

1 7 Days 16112 to 16 bar

70.83 €

1 7 Days 19112 to 16 bar

Loading...

  1. 1

Basic information

Operating Temperature(°C) -15::70 Construction Body : Stainless steel

Tech Support