Hose Tail Coupler, OSG Type (Part Numbers)

Hose Tail Coupler, OSG Type
Wide range of compressed air quick couplings:
Regular: rapid connection and disconnection
Safety: rapid decompression and disconnection without the risk of hose whip
As our flaghip product, the prevoS1 quick coupling, is a long term investment. It combines high-tech design and performance to stand up the most demanding jobs. Complete control over decompression and disconnection in total safety: no risk of hose whip or accidental disconnection, eliminates risk to users and protects surrounding equipment and production peices from damage.

• Complies with ISO 4414 standard.
• Silicone-free manufacturing: reduces the risk of contaminates in the air line during paint or varnish applications.
• Anti-static construction: external dust will not be attracted to painted or varnished surfaces or create static electricity.
• ATEX: confirms the safety of the prevoS1 coupling in potentially explosive environments (gaseous, paint booths, etc.).
• Equipment meets the requirments of zones classified 1 and 2 (gas) and 21 and 22 (dust).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

OSG 081813

Part Number
OSG 081813
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
For Hose ID
(mm)
1 Quote 13

Loading...

  1. 1

Basic information

Operating Temperature(°C) -15::70 ID Passage(mm) 8 Profile Asian
Construction Composite body Operating pressure 2 to 12 bar

This page is Hose Tail Coupler, OSG Type, part number OSG 081813.
You can find the detail information about specifications and dimensions on part number OSG 081813.

Variation of this product

Part Number
OSG 081808
OSG 081810
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
For Hose ID
(mm)

-

1 Quote 8

-

1 Quote 10

Tech Support