Manufacturer part number: PROXI 061808
Brand: PREVOST
Price: 91.25 €
Delivery time: 7 Days
For Hose ID: 8 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PROXI 061808
Operating Temperature(°C) | -15::70 | Application | Corrosive atmospheres | ID Passage(mm) | 6 |
---|---|---|---|---|---|
Construction | Composite body Stainless steel valve | Operating pressure | 0 to 12 bar |
This page is Hose Tail Coupler - Stainless Steel, part number PROXI 061808.
You can find the detail information about specifications and dimensions on part number PROXI 061808.
Part Number |
---|
PROXI 061806 |
PROXI 061810 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | For Hose ID (mm) |
---|---|---|---|---|---|
93.02 € | 1 | 7 Days | 6 | ||
91.72 € | 1 | 7 Days | 10 |