Manufacturer part number: USI 111810
Brand: PREVOST
Price: Please contact the support for quotation
Delivery time: Quote
For Hose ID: 10 mm
Construction: Stainless steel
Operating pressure: 2 to 16 bar
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
USI 111810
Operating Temperature(°C) | -15::70 | ID Passage(mm) | 11 | Profile | Truflate |
---|
This page is Hose Tail Coupler, USI Type, part number USI 111810.
You can find the detail information about specifications and dimensions on part number USI 111810.
Part Number |
---|
USI 111809EB |
USI 111810EB |
USI 111813 |
USI 111813EB |
USI 111816EB |
USI 111819 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | For Hose ID (mm) | Construction | Operating pressure |
---|---|---|---|---|---|---|---|
- | 1 | Quote | 9 | Polyamide composite body | 2 to 12 bar | ||
- | 1 | Quote | 10 | Polyamide composite body | 2 to 12 bar | ||
- | 1 | Quote | 13 | Stainless steel | 2 to 16 bar | ||
- | 1 | Quote | 13 | Polyamide composite body | 2 to 12 bar | ||
- | 1 | Quote | 16 | Polyamide composite body | 2 to 12 bar | ||
- | 1 | Quote | 19 | Stainless steel | 2 to 16 bar |