Manufacturer part number: ERP 116151
Brand: PREVOST
Price: 7.75 €
Delivery time: 7 Days
BSPT Male Thread: R 1/4
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ERP 116151
ID Passage(mm) | 10.4 | Construction | Treated steel Corrosion-proof treatment |
---|
This page is Male Thread Adaptor, part number ERP 116151.
You can find the detail information about specifications and dimensions on part number ERP 116151.
Part Number |
---|
ERP 116152 |
ERP 116153 |
ERP 116154 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | BSPT Male Thread |
---|---|---|---|---|---|
8.42 € | 1 | 7 Days | R 3/8 | ||
10.12 € | 1 | 7 Days | R 1/2 | ||
11.52 € | 1 | 7 Days | R 3/4 |