Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RLT CG0600
Operating Temperature(°C) | 0::60 | BSPP Male Thread | G 1/8 | Construction | Polymer and nickel-plated brass |
---|---|---|---|---|---|
Operating pressure | 0 to 10 bar |
This page is Equal Y, part number RLT CG0600.
You can find the detail information about specifications and dimensions on part number RLT CG0600.
Part Number |
---|
RLT CG0400 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | For Tube OD (mm) |
---|---|---|---|---|---|
4.30 € | 10 | 6 Days | 4 |