Manufacturer part number: RLT CG04M3
Brand: PREVOST
Price: 4.22 €
Delivery time: 6 Days
Metric Male Thread: M3
For Tube OD: 4 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RLT CG04M3
Operating Temperature(°C) | 0::60 | Construction | Polymer and nickel-plated brass | Operating pressure | 0 to 10 bar |
---|
This page is Micro Tee With Parallel Male Centre Leg - RLT CG, part number RLT CG04M3.
You can find the detail information about specifications and dimensions on part number RLT CG04M3.
Part Number |
---|
RLT CG04M5 |
RLT CG06M5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Metric Male Thread | For Tube OD (mm) |
---|---|---|---|---|---|---|
4.22 € | 10 | 6 Days | M5 | 4 | ||
4.22 € | 10 | 6 Days | M5 | 6 |