Manufacturer part number: RLD FG04M5
Brand: PREVOST
Price: 2.32 €
Delivery time: 6 Days
Metric Female Thread: M5
For Tube OD: 4 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RLD FG04M5
Operating Temperature(°C) | 0::60 | Construction | Polymer and nickel-plated brass | Operating pressure | 0 to 10 bar |
---|
This page is Parallel Female Micro Straight Fitting - RLD FG, part number RLD FG04M5.
You can find the detail information about specifications and dimensions on part number RLD FG04M5.
Part Number |
---|
RLD FG0400 |
RLD FG04M3 |
RLD FG0600 |
RLD FG06M5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Metric Female Thread | For Tube OD (mm) |
---|---|---|---|---|---|---|
2.32 € | 10 | 6 Days | - | 4 | ||
2.32 € | 10 | 6 Days | M3 | 4 | ||
2.32 € | 10 | 6 Days | - | 6 | ||
2.32 € | 10 | 6 Days | M5 | 6 |