Parallel Female Thread Adaptor, CRP Type (CRP 066102)

Parallel Female Thread Adaptor, CRP Type CRP 066102

Product Details:

Manufacturer part number: CRP 066102

Brand: PREVOST

Price: 7.68

Delivery time: 7 Days


Technical Data:

ID Passage: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CRP 066102

Part Number
CRP 066102
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
ID Passage
(mm)

7.68 €

10 7 Days 6

Loading...

  1. 1

Basic information

Construction Stainless steel

This page is Parallel Female Thread Adaptor, CRP Type, part number CRP 066102.
You can find the detail information about specifications and dimensions on part number CRP 066102.

Variation of this product

Part Number
CRP 066101
CRP 086101
CRP 086102
CRP 086103
CRP 116102
CRP 116103
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
ID Passage
(mm)

5.10 €

10 7 Days 6

9.40 €

10 7 Days 8

10.12 €

10 7 Days 8

11.20 €

10 7 Days 8

16.60 €

1 7 Days 11

17.02 €

1 7 Days 11

Tech Support