Parallel Female Thread Adaptor, ESI Type, Composite Body with Stainless Steel Valve

Parallel Female Thread Adaptor, ESI Type, Composite Body with Stainless Steel Valve
Wide range of compressed air quick couplings:
Regular: rapid connection and disconnection
Safety: rapid decompression and disconnection without the risk of hose whip
As our flaghip product, the prevoS1 quick coupling, is a long term investment. It combines high-tech design and performance to stand up the most demanding jobs. Complete control over decompression and disconnection in total safety: no risk of hose whip or accidental disconnection, eliminates risk to users and protects surrounding equipment and production peices from damage.

• Complies with ISO 4414 standard.
• Silicone-free manufacturing: reduces the risk of contaminates in the air line during paint or varnish applications.
• Anti-static construction: external dust will not be attracted to painted or varnished surfaces or create static electricity.
• ATEX: confirms the safety of the prevoS1 coupling in potentially explosive environments (gaseous, paint booths, etc.).
• Equipment meets the requirments of zones classified 1 and 2 (gas) and 21 and 22 (dust).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ESI 111102EB
ESI 111103EB
ESI 111104EB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

50.02 €

1 7 Days

48.97 €

1 7 Days

50.20 €

1 7 Days

Loading...

  1. 1

Basic information

Operating Temperature(°C) -15::70 ID Passage(mm) 10.4 Construction Polyamide composite body
Operating pressure 2 to 12 bar

Tech Support