Manufacturer part number: ESI 071103
Brand: PREVOST
Price: 22.43 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ESI 071103
Operating Temperature(°C) | -15::70 | ID Passage(mm) | 7.4 | Construction | Composite body |
---|---|---|---|---|---|
Operating pressure | 2 to 12 bar |
This page is Parallel Female Thread Adaptor, ESI Type, Stainless Steel Body, part number ESI 071103.
You can find the detail information about specifications and dimensions on part number ESI 071103.
Part Number |
---|
ESI 071101 |
ESI 071102 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|
20.42 € | 10 | 7 Days | ||
21.42 € | 10 | 7 Days |