Parallel Female Thread Adaptor, ISI Type (ISI 061103)

Parallel Female Thread Adaptor, ISI Type ISI 061103

Product Details:

Manufacturer part number: ISI 061103

Brand: PREVOST

Price: 22.43

Delivery time: 7 Days


Technical Data:

ID Passage: 6 mm

Construction: Composite body

Operating pressure: 2 to 12 bar


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ISI 061103

Part Number
ISI 061103
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
ID Passage
(mm)
Construction Operating pressure

22.43 €

10 7 Days 6Composite body2 to 12 bar

Loading...

  1. 1

Basic information

Operating Temperature(°C) -15::70

This page is Parallel Female Thread Adaptor, ISI Type, part number ISI 061103.
You can find the detail information about specifications and dimensions on part number ISI 061103.

Variation of this product

Part Number
ISI 061101
ISI 061102
ISI 081101
ISI 081102
ISI 081103
ISI 111102
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
ID Passage
(mm)
Construction Operating pressure

20.42 €

10 7 Days 6Composite body2 to 12 bar

21.42 €

10 7 Days 6Composite body2 to 12 bar

32.77 €

5 7 Days 8Composite body2 to 12 bar

32.77 €

5 7 Days 8Composite body2 to 12 bar

32.77 €

5 7 Days 8Composite body2 to 12 bar

99.55 €

1 7 Days 11Body : Stainless steel2 to 16 bar

Tech Support