Manufacturer part number: USI 111104EB
Brand: PREVOST
Price: Please contact the support for quotation
Delivery time: Quote
NPT female thread: 3/4 NPT
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
USI 111104EB
Operating Temperature(°C) | -15::70 | ID Passage(mm) | 11 | Profile | Truflate |
---|---|---|---|---|---|
Construction | Polyamide composite body | Operating pressure | 2 to 12 bar |
This page is Parallel Female Thread Adaptor, USI Type, part number USI 111104EB.
You can find the detail information about specifications and dimensions on part number USI 111104EB.
Part Number |
---|
USI 111102EB |
USI 111103EB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | NPT female thread |
---|---|---|---|---|---|
- | 1 | Quote | 3/8 NPT | ||
- | 1 | Quote | 1/2 NPT |