Manufacturer part number: USI 111202
Brand: PREVOST
Price: Please contact the support for quotation
Delivery time: Quote
NPT female thread: 3/8" FNPT
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
USI 111202
Operating Temperature(°C) | -15::70 | ID Passage(mm) | 11 | Profile | Truflate |
---|---|---|---|---|---|
Construction | Stainless steel | Operating pressure | 2 to 16 bar |
This page is Parallel Female Thread Adaptor, USI Type, Polyamide Composite Body, part number USI 111202.
You can find the detail information about specifications and dimensions on part number USI 111202.
Part Number |
---|
USI 111203 |
USI 111204 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | NPT female thread |
---|---|---|---|---|---|
- | 1 | Quote | 1/2" FNPT | ||
- | 1 | Quote | 3/4" FNPT |